Browning Steel Bushed Bore HPT Sprocket - B378M20TL
Part #:2762615
Catalog #:B378M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 105.5624 mm | Bushing: | 1610 |
| Width (mm): | 20 mm | Number of teeth: | 37 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 92.8624 mm |
| Bore (Max) (mm): | 41.275 mm | Material: | Steel |
| Belt Section: | 8M | Pitch Diameter (mm): | 94.234 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460609560 | Weight: | 1.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

