Browning Steel Bushed Bore HPT Sprocket - B388M20TL
Part #:2762623
Catalog #:B388M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 105.5624 mm |
| Bushing: | 1610 | Width (mm): | 20 mm |
| Number of teeth: | 38 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Outside Diameter (mm): | 95.4024 mm | Material: | Steel |
| Pitch Diameter (mm): | 96.774 mm | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 41.275 mm |
General Specifications
| UPC: | 662460609577 | Weight: | 1.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

