Browning Steel Bushed Bore HPT Sprocket - B398M20TL
Part #:2762631
Catalog #:B398M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 110.0074 mm | Bushing: | 1610 |
| Number of teeth: | 39 | Product Type: | HPT Sprocket |
| Width (mm): | 20 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 99.2886 mm |
| Outside Diameter (mm): | 97.917 mm | Belt Section: | 8M |
| Bore (Max) (mm): | 41.275 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460609584 | Weight: | 2.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

