Browning Steel Bushed Bore HPT Sprocket - B408M20TL
Part #:2762649
Catalog #:B408M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 110.0074 mm | Width (mm): | 20 mm |
| Bushing: | 2012 | Number of teeth: | 40 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Max) (mm): | 50.8 mm | Outside Diameter (mm): | 100.4824 mm |
| Pitch Diameter (mm): | 101.854 mm | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460609591 | Weight: | 2.75 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

