Browning Steel Bushed Bore HPT Sprocket - B428M20TL
Part #:2762656
Catalog #:B428M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 20 mm |
| Flange (mm): | 119.0498 mm | Number of teeth: | 42 |
| Bushing: | 2012 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 50.8 mm |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 105.5878 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 106.9594 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460609607 | Weight: | 2.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

