Browning Steel Bushed Bore HPT Sprocket - B448M20TL
Part #:2762664
Catalog #:B448M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Flange (mm): | 121.0056 mm |
| Number of teeth: | 44 | Product Type: | HPT Sprocket |
| Width (mm): | 20 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 110.6678 mm |
| Bore (Max) (mm): | 50.8 mm | Pitch Diameter (mm): | 112.0394 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460609614 | Weight: | 2.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

