Browning Steel Bushed Bore HPT Sprocket - B468M20TL
Part #:2762672
Catalog #:B468M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 20 mm | Product Type: | HPT Sprocket |
| Bushing: | 2012 | Flange (mm): | 127.127 mm |
| Number of teeth: | 46 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 115.7732 mm | Bore (Max) (mm): | 50.8 mm |
| Pitch Diameter (mm): | 117.1448 mm | Belt Section: | 8M |
| Material: | Steel |
General Specifications
| UPC: | 662460609621 | Weight: | 3.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

