Browning Steel Bushed Bore HPT Sprocket - B508M20TL
Part #:2762698
Catalog #:B508M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Width (mm): | 20 mm |
| Flange (mm): | 135.128 mm | Number of teeth: | 50 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 125.9586 mm |
| Material: | Steel | Belt Section: | 8M |
| Pitch Diameter (mm): | 127.3302 mm | Bore (Max) (mm): | 50.8 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460609645 | Weight: | 4.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

