Browning Steel Bushed Bore HPT Sprocket - B538M20TL
Part #:2762706
Catalog #:B538M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 53 | Width (mm): | 20 mm |
| Product Type: | HPT Sprocket | Flange (mm): | 146.3802 mm |
| Bushing: | 2012 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Outside Diameter (mm): | 133.5786 mm | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 50.8 mm | Material: | Steel |
| Pitch Diameter (mm): | 134.9502 mm |
General Specifications
| UPC: | 662460609652 | Weight: | 5.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

