Browning Steel Bushed Bore HPT Sprocket - B568M20TL
Part #:2762714
Catalog #:B568M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 20 mm | Flange (mm): | 151.003 mm |
| Product Type: | HPT Sprocket | Number of teeth: | 56 |
| Bushing: | 2012 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Belt Section: | 8M | Bore (Max) (mm): | 50.8 mm |
| Pitch Diameter (mm): | 142.5956 mm | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 141.224 mm |
General Specifications
| UPC: | 662460609669 | Weight: | 5.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

