Browning Steel Bushed Bore HPT Sprocket - B728M20TL
Part #:2762730
Catalog #:B728M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Width (mm): | 20 mm |
| Product Type: | HPT Sprocket | Number of teeth: | 72 |
| Flange (mm): | 192.405 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 181.9656 mm | Bore (Max) (mm): | 63.5 mm |
| Pitch Diameter (mm): | 183.3372 mm |
General Specifications
| UPC: | 662460609683 | Weight: | 6.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

