Browning Steel Bushed Bore HPT Sprocket - B808M20TL
Part #:2762748
Catalog #:B808M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Flange (mm): | 213.0044 mm |
| Product Type: | HPT Sprocket | Width (mm): | 20 mm |
| Number of teeth: | 80 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Pitch Diameter (mm): | 203.708 mm | Outside Diameter (mm): | 202.3364 mm |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Bore (Max) (mm): | 63.5 mm |
General Specifications
| UPC: | 662460609690 | Weight: | 7.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

