Browning Steel Bushed Bore HPT Sprocket - B908M20TL
Part #:2762755
Catalog #:B908M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 20 mm | Number of teeth: | 90 |
| Product Type: | HPT Sprocket | Bushing: | 2517 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Outside Diameter (mm): | 227.8126 mm | Pitch Diameter (mm): | 229.1842 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 63.5 mm |
General Specifications
| UPC: | 662460609706 | Weight: | 11.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

