Browning Steel Bushed Bore HPT Sprocket - B1448M20TL
Part #:2762771
Catalog #:B1448M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 20 mm |
| Number of teeth: | 144 | Bushing: | 2517 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Outside Diameter (mm): | 365.3282 mm | Belt Section: | 8M |
| Material: | Steel | Bore (Max) (mm): | 63.5 mm |
| Pitch Diameter (mm): | 366.9538 mm | Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460609720 | Weight: | 23.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

