Browning Steel Bushed Bore HPT Sprocket - B248M30TL
Part #:2762797
Catalog #:B248M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1108 | Number of teeth: | 24 |
| Flange (mm): | 70.0024 mm | Width (mm): | 30 mm |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 28.575 mm |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Belt Section: | 8M | Outside Diameter (mm): | 59.7408 mm |
| Pitch Diameter (mm): | 61.1124 mm |
General Specifications
| UPC: | 662460609744 | Weight: | 0.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

