Browning Steel Bushed Bore HPT Sprocket - B268M30TL
Part #:2762813
Catalog #:B268M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1108 | Product Type: | HPT Sprocket |
| Width (mm): | 30 mm | Flange (mm): | 75.0062 mm |
| Number of teeth: | 26 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 66.2178 mm |
| Material: | Steel | Bore (Max) (mm): | 28.575 mm |
| Outside Diameter (mm): | 64.8462 mm |
General Specifications
| UPC: | 662460609768 | Weight: | 1.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

