Browning Steel Bushed Bore HPT Sprocket - B288M30TL
Part #:2762839
Catalog #:B288M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 80.01 mm |
| Number of teeth: | 28 | Bushing: | 1108 |
| Width (mm): | 30 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 69.9262 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 71.2978 mm |
| Bore (Max) (mm): | 28.575 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460609782 | Weight: | 1.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

