Browning Steel Bushed Bore HPT Sprocket - B298M30TL
Part #:2762847
Catalog #:B298M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 30 mm | Bushing: | 1108 |
| Product Type: | HPT Sprocket | Flange (mm): | 82.7024 mm |
| Number of teeth: | 29 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 72.4916 mm |
| Material: | Steel | Belt Section: | 8M |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 31.75 mm |
| Pitch Diameter (mm): | 73.8632 mm |
General Specifications
| UPC: | 662460609799 | Weight: | 1.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

