Browning Steel Bushed Bore HPT Sprocket - B308M30TL
Part #:2762854
Catalog #:B308M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 84.9884 mm | Width (mm): | 30 mm |
| Number of teeth: | 30 | Product Type: | HPT Sprocket |
| Bushing: | 1210 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Pitch Diameter (mm): | 76.4032 mm | Outside Diameter (mm): | 75.0316 mm |
| Bore (Min) (mm): | 12.7 mm | Belt Section: | 8M |
| Bore (Max) (mm): | 31.75 mm |
General Specifications
| UPC: | 662460609805 | Weight: | 1.35 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

