Browning Steel Bushed Bore HPT Sprocket - B318M30TL
Part #:2762862
Catalog #:B318M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 31 | Width (mm): | 30 mm |
| Bushing: | 1210 | Flange (mm): | 86.868 mm |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Outside Diameter (mm): | 77.5716 mm | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 31.75 mm |
| Pitch Diameter (mm): | 78.9432 mm |
General Specifications
| UPC: | 662460609812 | Weight: | 1.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

