Browning Steel Bushed Bore HPT Sprocket - B328M30TL
Part #:2762870
Catalog #:B328M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 30 mm | Bushing: | 1210 |
| Number of teeth: | 32 | Flange (mm): | 89.9922 mm |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 31.75 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 80.1116 mm |
| Pitch Diameter (mm): | 81.4832 mm |
General Specifications
| UPC: | 662460609829 | Weight: | 1.76 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

