Browning Steel Bushed Bore HPT Sprocket - B338M30TL
Part #:2762888
Catalog #:B338M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 94.869 mm | Width (mm): | 30 mm |
| Product Type: | HPT Sprocket | Number of teeth: | 33 |
| Bushing: | 1210 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Pitch Diameter (mm): | 84.0486 mm |
| Outside Diameter (mm): | 82.677 mm | Belt Section: | 8M |
| Bore (Max) (mm): | 31.75 mm |
General Specifications
| UPC: | 662460609836 | Weight: | 1.75 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

