Browning Steel Bushed Bore HPT Sprocket - B348M30TL
Part #:2762896
Catalog #:B348M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Bushing: | 1610 |
| Number of teeth: | 34 | Width (mm): | 30 mm |
| Flange (mm): | 97.0026 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Bore (Max) (mm): | 41.275 mm | Pitch Diameter (mm): | 86.5886 mm |
| Outside Diameter (mm): | 85.217 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460609843 | Weight: | 1.81 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

