Browning Steel Bushed Bore HPT Sprocket - B358M30TL
Part #:2762904
Catalog #:B358M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 100.0252 mm | Width (mm): | 30 mm |
| Number of teeth: | 35 | Product Type: | HPT Sprocket |
| Bushing: | 1610 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 89.1286 mm |
| Bore (Max) (mm): | 41.275 mm | Material: | Steel |
| Outside Diameter (mm): | 87.757 mm |
General Specifications
| UPC: | 662460609850 | Weight: | 2.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

