Browning Steel Bushed Bore HPT Sprocket - B368M30TL
Part #:2762912
Catalog #:B368M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 100.0252 mm | Width (mm): | 30 mm |
| Bushing: | 1610 | Number of teeth: | 36 |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 41.275 mm |
| Outside Diameter (mm): | 90.297 mm | Pitch Diameter (mm): | 91.6686 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460609867 | Weight: | 2.05 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

