Browning Steel Bushed Bore HPT Sprocket - B398M30TL
Part #:2762946
Catalog #:B398M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 30 mm | Number of teeth: | 39 |
| Flange (mm): | 110.0074 mm | Bushing: | 1610 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 41.275 mm | Pitch Diameter (mm): | 99.314 mm |
| Material: | Steel | Outside Diameter (mm): | 97.9424 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460609898 | Weight: | 2.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

