Browning Steel Bushed Bore HPT Sprocket - B408M30TL
Part #:2762953
Catalog #:B408M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Bushing: | 2012 |
| Flange (mm): | 110.0074 mm | Width (mm): | 30 mm |
| Number of teeth: | 40 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Material: | Steel | Bore (Max) (mm): | 50.8 mm |
| Outside Diameter (mm): | 100.4824 mm | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 101.854 mm |
General Specifications
| UPC: | 662460609904 | Weight: | 2.35 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

