Browning Steel Bushed Bore HPT Sprocket - B448M30TL
Part #:2762979
Catalog #:B448M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 121.0056 mm | Bushing: | 2012 |
| Product Type: | HPT Sprocket | Number of teeth: | 44 |
| Width (mm): | 30 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 112.0394 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 50.8 mm |
| Outside Diameter (mm): | 110.6678 mm |
General Specifications
| UPC: | 662460609928 | Weight: | 3.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

