Browning Steel Bushed Bore HPT Sprocket - B508M30TL
Part #:2763001
Catalog #:B508M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 135.128 mm | Bushing: | 2012 |
| Number of teeth: | 50 | Product Type: | HPT Sprocket |
| Width (mm): | 30 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 50.8 mm | Outside Diameter (mm): | 125.9586 mm |
| Belt Section: | 8M | Material: | Steel |
| Pitch Diameter (mm): | 127.3302 mm |
General Specifications
| UPC: | 662460609959 | Weight: | 5.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

