Browning Steel Bushed Bore HPT Sprocket - B568M30TL
Part #:2763027
Catalog #:B568M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Product Type: | HPT Sprocket |
| Flange (mm): | 151.003 mm | Width (mm): | 30 mm |
| Number of teeth: | 56 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 141.224 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 50.8 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 142.5956 mm |
General Specifications
| UPC: | 662460609973 | Weight: | 6.67 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

