Browning Steel Bushed Bore HPT Sprocket - B908M30TL
Part #:2763068
Catalog #:B908M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 90 | Bushing: | 2517 |
| Product Type: | HPT Sprocket | Width (mm): | 30 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Max) (mm): | 63.5 mm | Outside Diameter (mm): | 227.8126 mm |
| Material: | Steel | Pitch Diameter (mm): | 229.1842 mm |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460610016 | Weight: | 18.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

