Browning Steel Bushed Bore HPT Sprocket - B1128M30TL
Part #:2763076
Catalog #:B1128M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 30 mm |
| Number of teeth: | 112 | Bushing: | 2517 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Pitch Diameter (mm): | 285.2166 mm | Material: | Steel |
| Bore (Max) (mm): | 63.5 mm | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 283.845 mm | Belt Section: | 8M |
General Specifications
| UPC: | 662460610023 | Weight: | 20.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

