Browning Steel Bushed Bore HPT Sprocket - B1448M30TL
Part #:2763084
Catalog #:B1448M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 144 | Bushing: | 2517 |
| Width (mm): | 30 mm | Product Type: | HPT Sprocket |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Belt Section: | 8M | Pitch Diameter (mm): | 366.6998 mm |
| Bore (Max) (mm): | 63.5 mm | Material: | Steel |
| Outside Diameter (mm): | 365.3282 mm | Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460610030 | Weight: | 22.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

