Browning Steel Bushed Bore HPT Sprocket - B1928M30TL
Part #:2763092
Catalog #:B1928M30TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 30 mm |
| Bushing: | 3020 | Number of teeth: | 192 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Min) (mm): | 23.8125 mm | Belt Section: | 8M |
| Material: | Steel | Bore (Max) (mm): | 76.2 mm |
| Pitch Diameter (mm): | 488.9246 mm | Outside Diameter (mm): | 487.553 mm |
General Specifications
| UPC: | 662460610047 | Weight: | 31.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

