Browning Steel Bushed Bore HPT Sprocket - B228M20TL
Part #:2763100
Catalog #:B228M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1108 | Product Type: | HPT Sprocket |
| Flange (mm): | 64.9986 mm | Width (mm): | 20 mm |
| Number of teeth: | 22 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 25.4 mm |
| Outside Diameter (mm): | 54.6608 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Belt Section: | 8M |
| Pitch Diameter (mm): | 56.0324 mm |
General Specifications
| UPC: | 662460611501 | Weight: | 0.60 LB |
| Packaged Length: | 1.20 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

