Browning Steel Bushed Bore HPT Sprocket - B328M50TL
Part #:2763126
Catalog #:B328M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 89.9922 mm | Width (mm): | 50 mm |
| Bushing: | 1210 | Number of teeth: | 32 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 81.4832 mm |
| Bore (Min) (mm): | 12.7 mm | Belt Section: | 8M |
| Bore (Max) (mm): | 31.75 mm | Material: | Steel |
| Outside Diameter (mm): | 80.1116 mm |
General Specifications
| UPC: | 662460610061 | Weight: | 2.72 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

