Browning Steel Bushed Bore HPT Sprocket - B348M50TL
Part #:2763134
Catalog #:B348M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 34 | Flange (mm): | 97.0026 mm |
| Width (mm): | 50 mm | Bushing: | 1610 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 85.217 mm |
| Bore (Max) (mm): | 41.275 mm | Belt Section: | 8M |
| Pitch Diameter (mm): | 86.5886 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460610078 | Weight: | 2.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

