Browning Steel Bushed Bore HPT Sprocket - B368M50TL
Part #:2763142
Catalog #:B368M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1610 | Flange (mm): | 100.0252 mm |
| Product Type: | HPT Sprocket | Width (mm): | 50 mm |
| Number of teeth: | 36 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Outside Diameter (mm): | 90.297 mm | Belt Section: | 8M |
| Pitch Diameter (mm): | 91.6686 mm | Bore (Max) (mm): | 41.275 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460610085 | Weight: | 3.67 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

