Browning Steel Bushed Bore HPT Sprocket - B388M50TL
Part #:2763159
Catalog #:B388M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50 mm | Bushing: | 1610 |
| Product Type: | HPT Sprocket | Number of teeth: | 38 |
| Flange (mm): | 105.5624 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 95.4024 mm |
| Bore (Max) (mm): | 41.275 mm | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 96.774 mm | Belt Section: | 8M |
| Material: | Steel |
General Specifications
| UPC: | 662460610092 | Weight: | 3.18 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

