Browning Steel Bushed Bore HPT Sprocket - B408M50TL
Part #:2763167
Catalog #:B408M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Bushing: | 2012 |
| Width (mm): | 50 mm | Flange (mm): | 110.0074 mm |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Pitch Diameter (mm): | 101.854 mm | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 50.8 mm | Belt Section: | 8M |
| Outside Diameter (mm): | 100.4824 mm |
General Specifications
| UPC: | 662460610108 | Weight: | 3.39 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

