Browning Steel Bushed Bore HPT Sprocket - B448M50TL
Part #:2763175
Catalog #:B448M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 121.0056 mm | Number of teeth: | 44 |
| Width (mm): | 50 mm | Bushing: | 2012 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Outside Diameter (mm): | 110.6678 mm | Bore (Max) (mm): | 50.8 mm |
| Material: | Steel | Pitch Diameter (mm): | 112.0394 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460610115 | Weight: | 4.58 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

