Browning Steel Bushed Bore HPT Sprocket - B488M50TL
Part #:2763183
Catalog #:B488M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50 mm | Bushing: | 2012 |
| Flange (mm): | 130.9878 mm | Number of teeth: | 48 |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 50.8 mm |
| Outside Diameter (mm): | 120.8532 mm | Pitch Diameter (mm): | 122.2248 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460610122 | Weight: | 5.97 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

