Browning Steel Bushed Bore HPT Sprocket - B648M50TL
Part #:2763209
Catalog #:B648M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50 mm | Flange (mm): | 172.0088 mm |
| Product Type: | HPT Sprocket | Bushing: | 2517 |
| Number of teeth: | 64 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Belt Section: | 8M |
| Bore (Max) (mm): | 63.5 mm | Outside Diameter (mm): | 161.5948 mm |
| Pitch Diameter (mm): | 162.9664 mm |
General Specifications
| UPC: | 662460610146 | Weight: | 11.85 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

