Browning Steel Bushed Bore HPT Sprocket - B728M50TL
Part #:2763217
Catalog #:B728M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 192.405 mm | Product Type: | HPT Sprocket |
| Number of teeth: | 72 | Bushing: | 2517 |
| Width (mm): | 50 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 63.5 mm |
| Belt Section: | 8M | Material: | Steel |
| Pitch Diameter (mm): | 183.3372 mm | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 181.9656 mm |
General Specifications
| UPC: | 662460610153 | Weight: | 16.49 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

