Browning Steel Bushed Bore HPT Sprocket - B808M50TL
Part #:2763225
Catalog #:B808M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50 mm | Product Type: | HPT Sprocket |
| Number of teeth: | 80 | Bushing: | 2517 |
| Flange (mm): | 213.0044 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 203.708 mm |
| Belt Section: | 8M | Material: | Steel |
| Outside Diameter (mm): | 202.3364 mm | Bore (Max) (mm): | 63.5 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460610160 | Weight: | 20.85 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

