Browning Steel Bushed Bore HPT Sprocket - B908M50TL
Part #:2763233
Catalog #:B908M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 50 mm |
| Bushing: | 3020 | Number of teeth: | 90 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Belt Section: | 8M | Bore (Max) (mm): | 76.2 mm |
| Outside Diameter (mm): | 227.8126 mm | Pitch Diameter (mm): | 229.1842 mm |
| Bore (Min) (mm): | 23.8125 mm | Material: | Steel |
General Specifications
| UPC: | 662460610177 | Weight: | 26.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

