Browning Steel Bushed Bore HPT Sprocket - B1128M50TL
Part #:2763241
Catalog #:B1128M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50 mm | Product Type: | HPT Sprocket |
| Number of teeth: | 112 | Bushing: | 3020 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Material: | Steel | Outside Diameter (mm): | 283.845 mm |
| Pitch Diameter (mm): | 285.2166 mm | Bore (Min) (mm): | 23.8125 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 76.2 mm |
General Specifications
| UPC: | 662460610184 | Weight: | 27.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

