Browning Steel Bushed Bore HPT Sprocket - B1448M50TL
Part #:2763258
Catalog #:B1448M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 144 | Width (mm): | 50 mm |
| Bushing: | 3020 | Product Type: | HPT Sprocket |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Outside Diameter (mm): | 365.3282 mm | Bore (Max) (mm): | 76.2 mm |
| Pitch Diameter (mm): | 366.6998 mm | Belt Section: | 8M |
| Bore (Min) (mm): | 23.8125 mm | Material: | Steel |
General Specifications
| UPC: | 662460610191 | Weight: | 36.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

