Browning Steel Bushed Bore HPT Sprocket - B1928M50TL
Part #:2763266
Catalog #:B1928M50TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 50 mm | Product Type: | HPT Sprocket |
| Bushing: | 3020 | Number of teeth: | 192 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Belt Section: | 8M | Outside Diameter (mm): | 487.553 mm |
| Pitch Diameter (mm): | 488.9246 mm | Bore (Min) (mm): | 23.8125 mm |
| Bore (Max) (mm): | 76.2 mm | Material: | Steel |
General Specifications
| UPC: | 662460610207 | Weight: | 90.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

