Browning Steel Bushed Bore HPT Sprocket - B368M85TL
Part #:2763282
Catalog #:B368M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 100.0252 mm |
| Number of teeth: | 36 | Bushing: | 1615 |
| Width (mm): | 85 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 91.6686 mm |
| Outside Diameter (mm): | 90.297 mm | Bore (Max) (mm): | 41.275 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460610221 | Weight: | 4.31 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

